2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

I-G03

Expand Table
EN
1/5
Model
MODEL
Bore
BORE [mm]
Comment
COM
A
A [mm]
A1
A1 [mm]
E1
E1 [mm]
L1
L1 [mm]
MM
MM [mm]
R1
R1 [mm]
U1
U1 [mm]
ND H10
ND [mm]
NX
NX [mm]
1
2
3
4
5
6
7
8
I-G012
ø12
Please be sure to refer to the catalog as it depends on the actuator model.
21.5
6.0
10
16
M5 x 0.8
6.3
7.0
5 +0.048/0
5 -0.2/-0.4
I-G016
ø16
Please be sure to refer to the catalog as it depends on the actuator model.
32.0
8.0
12
25
M6 x 1.0
8.1
14.0
5 +0.048/0
6.4 -0.1/-0.3
I-G02
20
Please be sure to refer to the catalog as it depends on the actuator model.
34.0
8.5
16
25
M8 x 1.25
10.3
11.5
8 +0.058/0
8 -0.2/-0.4
I-G03
25
Please be sure to refer to the catalog as it depends on the actuator model.
41.0
10.5
20
30
M10 x 1.25
12.8
14.0
10 +0.058/0
10 -0.2/-0.4
I-G04
32 , 40
Please be sure to refer to the catalog as it depends on the actuator model.
42.0
14.0
22
30
M14 x 1.5
12.0
14.0
10 +0.058/0
18 -0.3/-0.5
I-G05
50 , 63
Please be sure to refer to the catalog as it depends on the actuator model.
56.0
18.0
28
40
M18 x 1.5
16.0
20.0
14 +0.070/0
22 -0.3/-0.5
I-G08
80
Please be sure to refer to the catalog as it depends on the actuator model.
71.0
21.0
38
50
M22 x 1.5
21.0
27.0
18 +0.070/0
28 -0.3/-0.5
I-G10
100
Please be sure to refer to the catalog as it depends on the actuator model.
79.0
21.0
44
55
M26 x 1.5
24.0
31.0
22 +0.084/0
32 -0.3/-0.5
Tampilkan tampilan terkompresi (8 produk)
ShorttextSingle Knuckle Joint
Perubahan terakhir09.02.2026 12:13:10
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
Type CodeI-G03

ECLASS 14.0

51-01-09-02 Piston rod attachment (pneumatics)
51-01-09-02 Piston rod attachment (pneumatics)

ECLASS 12.0

51-01-09-02 Piston rod attachment (pneumatics)

ECLASS 10.1

27-29-43-04 Piston rod attachment (accessory, pneumatics)

ECLASS 9.1

27-29-92-04 Piston rod attachment (accessory, pneumatics)